22.6.4 CCPTMRS
| Name: | CCPTMRS |
| Address: | 0xFAD |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| P4TSEL[1:0] | P3TSEL[1:0] | C2TSEL[1:0] | C1TSEL[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 1 | 0 | 1 | 0 | 1 | 0 | 1 | |
Bits 4:5, 6:7 – PnTSEL PWMn Timer Selection bits
| Value | Description |
|---|---|
| 11 | PWMn based on Timer6 |
| 10 | PWMn based on Timer4 |
| 01 | PWMn based on Timer2 |
| 00 | Reserved |
Bits 0:1, 2:3 – CnTSEL CCPn Timer Selection bits
| Value | Description |
|---|---|
| 11 | CCPn is based off Timer5 in Capture/Compare mode and Timer6 in PWM mode |
| 10 | CCPn is based off Timer3 in Capture/Compare mode and Timer4 in PWM mode |
| 01 | CCPn is based off Timer1 in Capture/Compare mode and Timer2 in PWM mode |
| 00 | Reserved |