26.1.1 Data Selection
There are 64signals available as inputs to the configurable logic. Four 64-input multiplexers are used to select the inputs to pass on to the next stage.
Data selection is through four multiplexers as indicated on the left side of the following diagram. Data inputs in the figure are identified by a generic numbered input name.
The following table correlates the generic input name to the actual signal for each CLC module. The column labeled ‘DyS Value’ indicates the MUX selection code for the selected data input. DyS is an abbreviation for the MUX select input codes: D1S through D4S where 'y' is the gate number.
CLC Data Input Sources
| DyS Value | CLC Input Source | DyS Value | CLC Input Source |
|---|---|---|---|
111111
[63] | Reserved | 011111
[31] | IOC_flag |
111110
[62] | Reserved | 011110
[30] | ZCD_out |
111101
[61] | Reserved | 011101
[29] | CMP2_out |
111100
[60] | Reserved | 011100
[28] | CMP1_out |
111011
[59] | Reserved | 011011
[27] | PWM4_out |
111010
58] | Reserved | 011010
[26] | PWM3_out |
111001
[57] | Reserved | 011001
[25] | CCP2_out |
111000
[56] | Reserved | 011000
[24] | CCP1 _out |
110111
[55] | Reserved | 010111
[23] | TMR6_out |
110110
[54] | Reserved | 010110
[22] | TMR5 _overflow |
110101
[53] | Reserved | 010101
[21] | TMR4 _out |
110100
[52] | Reserved | 010100
[20] | TMR3 _overflow |
110011
[51] | Reserved | 010011
[19] | TMR2 _out |
110010
[50] | CWG1B_out | 010010
[18] | TMR1 _overflow |
110001
[49] | CWG1A_out | 010001
[17] | TMR0 _overflow |
110000
[48] | SCK2 | 010000
[16] | CLKR _out |
101111
[47] | SDO2 | 001111
[15] | ADCRC |
101110
[46] | SCK1 | 001110
[14] | SOSC |
101101
[45] | SDO1 | 001101
[13] | SFINTOSC (1MHz) |
101100
[44] | EUSART2_TX/CK_out | 001100
[12] | MFINTOSC (32 kHz) |
101011
[43] | EUSART2_DT_out | 001011
[11] | MFINTOSC (500 kHz) |
101010
[42] | EUSART1_TX/CK_out | 001010
[10] | LFINTOSC |
101001
[41] | EUSART1_DT_out | 001001
[9] | HFINTOSC |
101000
[40] | CLC8_out | 001000
[8] | FOSC |
100111
[39] | CLC7_out | 000111
[7] | CLCIN7PPS |
100110
[38] | CLC6_out | 000110
[6] | CLCIN6PPS |
100101
[37] | CLC5_out | 000101
[5] | CLCIN5PPS |
100100
[36] | CLC4_out | 000100
[4] | CLCIN4PPS |
100011
[35] | CLC3_out | 000011
[3] | CLCIN3PPS |
100010
[34] | CLC2_out | 000010
[2] | CLCIN2PPS |
100001
[33] | CLC1_out | 000001
[1] | CLCIN1PPS |
100000
[32] | DSM1_out | 000000
[0] | CLCIN0PPS |