26.8 Register Definitions: Configurable Logic Cell
Long bit name prefixes for the CLC peripherals are shown in the table below. Refer to the "Long Bit Names Section" for more information.
| Peripheral | Bit Name Prefix |
|---|---|
| CLC1 | LC1 |
| CLC2 | LC2 |
| CLC3 | LC3 |
| CLC4 | LC4 |
| CLC5 | LC5 |
| CLC6 | LC6 |
| CLC7 | LC7 |
| CLC8 | LC8 |