10.8.3 WDTPSL
Note:
- The 18-bit WDT prescale value, PSCNT[17:0] includes the WDTPSL, WDTPSH and the lower two bits of the WDTTMR registers. PSCNT[17:0] is intended for debug operations and should be read during normal operation.
| Name: | WDTPSL |
| Address: | 0xECF |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PSCNTL[7:0] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |