11.1.3 Look-up Tables in Program Memory
There may be programming situations that require the creation of data structures, or look-up tables, in program memory. For PIC18 devices, look-up tables can be implemented in two ways:
- Computed
GOTO - Table Reads