3.4.2 PL360
The PL360MB is equipped with a PL360 device in the TQFP48 package.
PL360 is a multi-protocol (G3-PLC, PRIME 1.3, PRIME 1.4) modem for Power Line Communication implementing a very flexible architecture, which allows implementation of standard and customized PLC solutions.
PL360 has been conceived to be bundled with an external Microchip MCU, which controls PL360 PLC modem.
Microchip provides highly efficient, reduced BOM reference designs for different coupling options, targeting common configurations in standard frequency bands complying with existing regulations (CENELEC, FCC & ARIB).