3.4.4 Reset
The reset sources of the PL360MB board are:
- Power-on Reset function, embedded in the SAM4CMS device
- Push button reset. Every device, ATSAM4CMS16C and PL360, have a NRST pin: “NRST” for ATSAM4CMS16C and “NRST_360” for PL360. The user can manually reset the ATSAM4CMS16C, which manages the PL360 reset, by using a push button SW1. See section Push Buttons.
- JTAG reset from an in-circuit emulator