3.5.4.1 User LEDs
The PL360MB includes two general purpose LEDs, one green connected to PA15 (LED0) and one red connected to PA16 (LED1). Also this board disposes of three green LEDs connected to VDD, 5 V and 3.3 V supplies for checking that these supplies are providing required voltage.