4.3.2 BMX Instruction RAM Low Address Register

Name: BMXIRAML
Offset: 0x774

Bit 3130292827262524 
 BMXIRAML[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 BMXIRAML[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 BMXIRAML[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 BMXIRAML[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – BMXIRAML[31:0] Lower Boundary Address for Instruction RAM bits

Defines the lower boundary address (inclusive) for instruction RAM.