4.3.9 BMX Error Status Register for CAN 1 Initiator

Note:
  1. See Table 4-3 for target bus error indices.

Legend: R = Readable bit; C = Clearable bit; HS = Hardware Settable bit

Name: BMXCAN1ERR
Offset: 0x790

Bit 3130292827262524 
    CRYPTWERR     
Access R/HS/C 
Reset 0 
Bit 2322212019181716 
      IRAMWRERRADDWERRBADTGTWERR 
Access R/HS/CR/HS/CR/HS/C 
Reset 000 
Bit 15141312111098 
    CRYPTRERRYRAMRERRXRAMRERR PGSPCRERR 
Access R/HS/CR/HS/CR/HS/CR/HS/C 
Reset 0000 
Bit 76543210 
      IRAMRDERRADDRERRBADTGTRERR 
Access R/HS/CR/HS/CR/HS/C 
Reset 000 

Bit 28 – CRYPTWERR Crypto Write Error bit

ValueDescription
1 Bus error generated by crypto space write operation.
0 No error on crypto space write operation.

Bit 18 – IRAMWRERR IRAM Write Error Flag bit

ValueDescription
1 Error generated by invalid instruction write outside of IRAM space.
0 No IRAM write address errors.

Bit 17 – ADDWERR Invalid Address Write Error Flag bit

ValueDescription
1 Error generated by read or write to invalid address space.
0 No unimplemented address write error.

Bit 16 – BADTGTWERR Invalid Target Write Error Flag bit

ValueDescription
1 Error generated by write to disallowed target space.
0 No invalid target write error.

Bit 12 – CRYPTRERR Crypto Read Error bit

ValueDescription
1 Bus error generated by crypto accelerator read operation.
0 No error on crypto accelerator read operation.

Bit 11 – YRAMRERR  YRAM Read Error Flag bit(1)

ValueDescription
1 Bus error generated by YRAM read operation.
0 No error on YRAM read operation.

Bit 10 – XRAMRERR  XRAM Read Error Flag bit(1)

ValueDescription
1 Bus error generated by XRAM read operation.
0 No error on XRAM read operation.

Bit 8 – PGSPCRERR Program Space Read Error Flag bit

ValueDescription
1 Bus error generated by program space read operation.
0 No error on program space read operation.

Bit 2 – IRAMRDERR IRAM Read Error Flag bit

ValueDescription
1 Error generated by invalid instruction read outside of IRAM space.
0 No IRAM read address errors.

Bit 1 – ADDRERR Invalid Address Error Flag bit

ValueDescription
1 Error generated by read or write to invalid address space.
0 No unimplemented address write error.

Bit 0 – BADTGTRERR Invalid Target Read Error Flag bit

ValueDescription
1 Error generated by read to disallowed target space.
0 No invalid target error.