4.3.3 BMX Instruction RAM High Address Register

Name: BMXIRAMH
Offset: 0x778

Bit 3130292827262524 
 BMXIRAMH[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 BMXIRAMH[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 BMXIRAMH[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 BMXIRAMH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – BMXIRAMH[31:0] Upper Boundary Address for Instruction RAM bits

Defines the upper boundary address (non-inclusive) for instruction RAM.