15.4.39 PWM Generator x Capture Register
| Name: | PGxCAP |
| Offset: | 0x10C0, 0x1134, 0x11A8, 0x121C |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CAP[19:16] | |||||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CAP[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CAP[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R/S | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 19:0 – CAP[19:0] PGx Time Base Capture bits
Note: A capture event can be manually initiated in
software by writing a ‘
1’ to PGxCAP[0].The CAP bit
(PGxSTAT[5]) will indicate when a new capture value is available. A read of
PGxCAP will automatically clear the CAP bit and allow a new capture event to
occur. PGxCAP[3:0] will always read as ‘0’.