15.4.2 Frequency Scale Register

Note:
  1. These bits can be modified while PGxCON.ON = 1.
Name: FSCL
Offset: 0x1004

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     FSCL[19:16]  
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 FSCL[15:8]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FSCL[7:4]      
Access R/WR/WR/WR/W 
Reset 0000 

Bits 19:4 – FSCL[19:4]  Frequency Scale Register bits(1)

The value in this register is added to the frequency scaling accumulator at each PWM master clock pulse. When the accumulated value exceeds the value of FSMINPER, a clock pulse is produced.