Caution should be used when
modifying register bits while PGxCON.ON = 1; unexpected results
may occur.
If more than one bit is set, the selected PCI sources are OR’ed together.
If the PCI software control has a higher priority than PSS, if SWPCIM[1:0] =
2’b00 and SWPCI = 1’b1, a PCI event is generated regardless of PSS[31:0]
content.
Refer to Table 15-3 for device-specific PSS bit information.
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.