GETCAPS With Defining Byte

The Target returns its particular capabilities based on the value of the defining byte. The length of data returned depends on the defining byte and its associated capabilities. Table 24-19 details the specifics associated with possible defining bytes.

Table 24-19. GETCAPS Defining Byte Values
ValueEncodingDescriptionData Bytes Returned

0x00

TGTCAPS

Describes standard (Target) capabilities and features. Equivalent to GETCAPS Format 1 (same CCC, but without a defining byte).

Returns three bytes of data.

0x01 – 0x59

Reserved

Reserved

These defining bytes are unsupported and are NACKed.

0x5A

TESTPAT

Returns a fixed 32-bit test pattern (0xA55AA55A).

Four bytes

0x5B – 0x90

Reserved

Reserved

These defining bytes are unsupported and are NACKed.

0x91

CRCAPS

Describes capabilities and features related to a Controller-capable (that is, a Secondary Controller) device, and its behavior during the Controller handoff.

1-2 bytes. Refer to Table 24-20 below.

0x92

Reserved

Reserved

This defining byte is unsupported and is NACKed.

0x93

VTCAPS

Describes the capabilities and features related to a virtual Target-capable device.

1 byte. Refer to Table 24-21 below.

0x94 – 0xD6

Reserved

Reserved

These defining bytes are unsupported and it is NACKed.

0xD7

DBGCAP S

Supported as a vendor extension for a debug-capable device.

1 – N Bytes (DBGCAP1–DBGCAPN)

0xD8 – 0xDF

Reserved

Reserved

These defining bytes are unsupported, and it is NACKed.

0xE0 – 0xFE

Vendor Extension s

Target treats the GETCAPS CCC as a Directed Vendor CCC.

These defining bytes are supported only if “IC_SLV_VEND_CCC_EN” is set to 1.

FF

Reserved

Reserved

This defining byte is unsupported and is NACKed.

The byte format for defining byte ‘91’ is documented in Table 24-20.

Table 24-20. CRCAPS Byte Format
ByteBitFieldField Value

BYTE 1

0

Hot-Join Support

0

1

Group Management Support

1

2

Multi-Lane Support

Returns 0, as it is not supported.

7:3

Reserved

Returns 0, as this field is Reserved.

BYTE 2

0

In-Band Interrupt Support

1

1

Controller Pass-Back

Returns 1, as this device automatically passes the Controller role back to the former Active Controller from which it received its Controller role.

2

Deep Sleep Capable

The Reset value of this field is 1’b0, and the value is returned from the DEVICE_CTRL_EXTENDED[DEEP_SLEEP_CAP] register field, which can be programmed by the application.

3

Delayed Controller Handoff

Returns 1. This feature is supported in Secondary Controller.

7:4

Reserved

Returns 0, as this field is reserved.

The byte format for defining byte ‘93’ is documented in Table 24-21.

Table 24-21. VTCAPS Byte Format
ByteBitFieldField Value

BYTE 1

2:0

Virtual Target Type

Returns 5; supports multiple Virtual Target addresses.

3

Group Management Support

Returns 0 as this field is Reserved.

4

Side Effects

Returns 1. Configuration CCCs sent to this Virtual Target’s dynamic address may impact other Virtual Targets that are connected to or exposed by this device.

5

Shared Peripheral Detect

Returns 1. Device uses shared peripheral logic and supports the Virtual Target Detect operation.

7:6

Reserved

Returns 0 as this field is reserved.