24.4.5.1.4 Handling ENTDAA, GETPID and GETDCR
The value of the 48-bit Provisional ID can be programmed in the I3CxTGTMIPIID and I3CxTGTPID. The value of DCR can be programmed in the I3CxTGTCON [DCR] field in the SLV_CHAR_CTRL register. These values are automatically fetched when the ENTDAA, GETPID and GETDCR commands are received.