9.4.7.1 Module Enable

The Power Monitor module is enabled by programming the PWRM bits in the FPWRM configuration register with the value 0b1010. Once enabled using the configuration fuse, the module will remain ON always, even after a system Reset, unless a value of 0 is programmed into the FPWRM configuration register and a device POR occurs.
Note: The module can also be enabled with the VM1CON.ON bit. Once enabled with the ON bit, the module remains ON until the next reset. The user cannot clear the ON bit.