9.4.7.3 Source Select

The module controls the loading of the source select value on each rising edge of the clock. The value is left-shifted starting from 1 to 4 (the number of selectable sources) on every clock edge to create a one-hot selection signal for the analog module. When the source is selected via the state machine round-robin sequencer, the source is scanned and SCANSRC[2:0] is set once the scan is complete. After all sources have been scanned and compared against the UV and OV trip points, SCANSRC[1:0] resets to 0 and then is loaded with 1 on the next clock. The neutral 0 selection is used as the period during which module configuration changes can be made. The VMSTAT.WRALLOW bit is set during this period. After the number of selectable sources is reached, SCANSRC[2:0] is set to 0b4000 on the final clock, before being reset to 0.

  • On each rising edge of the clock, the corresponding VMxSTAT[SCANSRCn] bit is set.
  • On each rising edge of the clock, the corresponding VMxEVENT[UVSRCn] bit is set if a UV event occurs.
  • On each rising edge of the clock, the corresponding VMxEVENT[OVSRCn] bit is set if an OV event occurs.