Handling GETSTATUS CCC With Defining Byte

Target mode supports GETSTATUS CCC with an optional defining byte. The length of data returned depends on the defining byte. Table 24-24 describes the specifics associated with possible defining bytes.

Table 24-24. GETSTATUS Defining Byte Values
ValueEncodingDescription

0x00

TGTSTAT

Returns Target status (standard format). Equivalent to GETSTATUS Format 1 (without a defining byte).

0x01 – 0x90

Reserved

These defining bytes are unsupported and are NACKed.

0x91

PRECR

Returns an alternate status format describing a Controller-capable device (Secondary Controller).

0x92 – 0xBF

Reserved

These defining bytes are unsupported and are NACKed.

0xC0 – 0xDF

Reserved

These defining bytes are unsupported and are NACKed.

0xE0 – 0xFE

Vendor Extensions

Target treats the GETSTATUS CCC as a directed vendor CCC.

0xFF

Reserved

This defining byte is unsupported and is NACKed.

The byte format for defining byte ‘91’ is described in Table 24-25.

Table 24-25. PRECR Byte Format
ByteBitFieldField Value

BYTE 1

0

Deep Sleep Detected

Returns 0 as Deep Sleep Detection Capability is not supported.

1

Handoff Delay NACK

The value of the I3CxCNTRLEXT [REQACKCTRL] register field can be programmed by the application.

7:2

Reserved

0 is returned as this field is reserved.

BYTE 2

15:8

Vendor Reserved

0 is returned as this field is reserved.