11.3.1 Design Schematic Example
The SAM9X60D1G-I/LZB features a 24-bit RGB LCD interface.
The figure below is a schematic example at main board level illustrating the interface with the AC32005 Microchip display module (WVGA LCD display module with maXTouch® technology).
In this example, several interfaces are used:
- LCD_xxx signals for display
- One SPI interface for display configuration
- One TWI interface for maXTouch and QTouch device control
- Two IRQ I/Os for capacitive touch and buttons interruption