37.5.19 Register Write Protection

To prevent any single software error from corrupting ADC behavior, certain registers in the address space can be write-protected by setting the bits WPEN and WPITEN in the ADC Write Protection Mode Register (ADC_WPMR).

If a write access to the protected registers is detected, the WPVS flag in the ADC Write Protection Status Register (ADC_WPSR) is set and the field WPVSRC indicates the register in which the write access has been attempted.

The WPVS flag is automatically reset by reading ADC_WPSR.

The following registers are write-protected when ADC_WPMR.WPEN is set:

The following registers are write-protected when ADC_WPMR.WPITEN is set:

The following register is write-protected when ADC_WPMR.WPCREN is set: