This register can only be written if the WPITEN bit is cleared in the ADC Write Protection Mode Register.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Disables the corresponding interrupt.
Name:
ADC_IDR
Offset:
0x28
Reset:
–
Property:
Write-only
Bit
31
30
29
28
27
26
25
24
RXBUFF
ENDRX
COMPE
GOVRE
DRDY
Access
W
W
W
W
W
Reset
–
–
–
–
–
Bit
23
22
21
20
19
18
17
16
TEMPCHG
EOS
Access
W
W
Reset
–
–
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
SMEV
RXOVR
RXUDR
RXFULL
RXEMPTY
RXRDY
Access
W
W
W
W
W
W
Reset
–
–
–
–
–
–
Bit 28 – RXBUFF Receive Buffer Full Interrupt Disable
Bit 27 – ENDRX End of Receive Transfer Interrupt Disable
Bit 26 – COMPE Comparison Event Interrupt Disable
Bit 25 – GOVRE General Overrun Error Interrupt Disable
Bit 24 – DRDY Data Ready Interrupt Disable
Bit 19 – TEMPCHG Temperature Change Interrupt Disable
Bit 18 – EOS End Of Sequence Interrupt Disable
Bit 6 – SMEV Supply Monitor Event
Interrupt Disable
Bit 5 – RXOVR Receive Over Flow Interrupt Disable
Bit 4 – RXUDR Receive Under Flow Interrupt Disable
Bit 2 – RXFULL Receive FIFO Full Interrupt Disable
Bit 1 – RXEMPTY Receive FIFO Empty Interrupt Disable
Bit 0 – RXRDY Receive Ready Interrupt Disable
DS60001780C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.