37.6.17 ADC Temperature Sensor Mode Register

This register can only be written if the WPEN bit is cleared in the ADC Write Protection Mode Register.

Name: ADC_TEMPMR
Offset: 0x44
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   TEMPCMPMOD[1:0]   TEMPON 
Access R/WR/WR/W 
Reset 000 

Bits 5:4 – TEMPCMPMOD[1:0] Temperature Comparison Mode

ValueNameDescription
0 LOW

Generates the TEMPCHG flag in ADC_ISR when the converted data is lower than the low threshold of the window.

1 HIGH

Generates the TEMPCHG flag in ADC_ISR when the converted data is higher than the high threshold of the window.

2 IN

Generates the TEMPCHG flag in ADC_ISR when the converted data is in the comparison window.

3 OUT

Generates the TEMPCHG flag in ADC_ISR when the converted data is out of the comparison window.

Bit 0 – TEMPON Temperature Sensor On

Warning: To put the system in Low-Power mode when the temperature sensor is in use, TEMPON must be cleared and a software reset must be performed (ADC_CR.SWRST=1).
ValueDescription
0

Disables the temperature sensor.

1

Enables the temperature sensor and the measurements are performed as soon as a trigger event occurs.