37.6.21 ADC Compare Window Register

This register can only be written if the WPEN bit is cleared in the ADC Write Protection Mode Register.

Name: ADC_CWR
Offset: 0x54
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 HIGHTHRES[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 HIGHTHRES[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 LOWTHRES[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 LOWTHRES[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:16 – HIGHTHRES[15:0] High Threshold

High threshold associated to ADC_EMR compare settings.

Bits 15:0 – LOWTHRES[15:0] Low Threshold

Low threshold associated to ADC_EMR compare settings.