35.8.12 SLCDC LSB Memory Register x

Name: SLCDC_LMEMRx
Offset: 0x0200 + x*0x08 [x=0..7]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 LPIXEL[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 LPIXEL[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 LPIXEL[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 LPIXEL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – LPIXEL[31:0] LSB Pixels Pattern Associated to COMx Terminal

LPIXEL[n] (n = 0..31) drives SEGn terminal.
ValueDescription
0

The pixel associated to COMx terminal is not visible (if Non-inverted Display mode is used).

1

The pixel associated to COMx terminal is visible (if Non-inverted Display mode is used).