35.8.4 SLCDC Display Register

This register can only be written if the WPEN bit is cleared in the SLCDC Write Protection Mode Register.

Name: SLCDC_DR
Offset: 0xC
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 LCDBLKFREQ[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
      DISPMODE[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 15:8 – LCDBLKFREQ[7:0] LCD Blinking Frequency Selection

Processed at beginning of next frame.

Blinking frequency = Frame Frequency/LCDBLKFREQ[7:0].

0 written in LCDBLKFREQ stops blinking.

Bits 2:0 – DISPMODE[2:0] Display Mode Register

Processed at beginning of next frame.

ValueNameDescription
0 NORMAL

Normal Mode—Latched data are displayed.

1 FORCE_OFF

Force Off Mode—All pixels are invisible. (The SLCDC memory is unchanged.)

2 FORCE_ON

Force On Mode—All pixels are visible. (The SLCDC memory is unchanged.)

3 BLINKING

Blinking Mode—All pixels are alternately turned off to the predefined state in SLCDC memory at LCDBLKFREQ frequency. (The SLCDC memory is unchanged.)

4 INVERTED

Inverted Mode—All pixels are set in the inverted state as defined in SLCDC memory. (The SLCDC memory is unchanged.)

5 INVERTED_BLINK

Inverted Blinking Mode—All pixels are alternately turned off to the predefined opposite state in SLCDC memory at LCDBLKFREQ frequency. (The SLCDC memory is unchanged.)

6 USER_BUFFER_LOAD

User Buffer Only Load Mode—Blocks the automatic transfer from User Buffer to Display Buffer.

7 BUFFERS_SWAP

Buffer Swap Mode—All pixels are alternatively assigned to the state defined in the User Buffer, then to the state defined in the Display Buffer at LCDBLKFREQ frequency.