35.8.10 SLCDC Segment Map Register 0

This register can only be written if the WPEN bit is cleared in the Write Protection Mode register and the bit FRZS is cleared in the Status register.

Name: SLCDC_SMR0
Offset: 0x30
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 LCD31LCD30LCD29LCD28LCD27LCD26LCD25LCD24 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 LCD23LCD22LCD21LCD20LCD19LCD18LCD17LCD16 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 LCD15LCD14LCD13LCD12LCD11LCD10LCD9LCD8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 LCD7LCD6LCD5LCD4LCD3LCD2LCD1LCD0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – LCDx LCD Segment Mapped on SEGx I/O Pin

For safety reasons, can be configured when SLCDC is disabled.

ValueDescription
0

The corresponding I/O pin is driven either by SLCDC or digital function, depending on the SEGSEL field configuration in SLCDC_MR.

1

An LCD segment is driven on the corresponding I/O pin.