35.8.5 SLCDC Status Register

Name: SLCDC_SR
Offset: 0x10
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 MAPFRZSDFFRZS     ENA 
Access RRR 
Reset 000 

Bit 7 – MAPFRZS Remapping Configuration Freeze Status

ValueDescription
0

SLCDC_SMR can be written if SLCDC_WPMR.WPEN=0.

1

SLCDC_SMR is locked until next VDDLCD power-up.

Bit 6 – DFFRZS Display Panel Features Configuration Freeze Status

ValueDescription
0

SLCDC_MR and SLCDC_FRR can be written if SLCDC_WPMR.WPEN=0.

1

SLCDC_MR and SLCDC_FRR are locked until next VDDLCD power-up.

Bit 0 – ENA Enable Status (Automatically Set/Reset)

ValueDescription
0

The SLCDC is disabled.

1

The SLCDC is enabled.