35.6.2.1 Static Duty and Bias

This kind of display is driven with the waveform shown in the following figure. SEG0–COM0 is the voltage across a segment that is on, and SEG1–COM0 is the voltage across a segment that is off.

Figure 35-3. Driving an LCD with One Common Terminal