35.6.2.7 Frame Rate
The Frame Rate register (SLCDC_FRR) enables the generation of the frequency used by the SLCDC. It is done by a prescaler (division by 8, 16, 32, 64, 128, 256, 512 and 1024) followed by a finer divider (division by 1, 2, 3, 4, 5, 6, 7 or 8).
To calculate the needed frame frequency, the equation below must be used:
where:
- fSLCK = slow clock frequency
- fframe = frame frequency
- PRESC = prescaler value (8, 16, 32, 64, 128, 256, 512 or 1024)
- DIV = divider value (1, 2, 3, 4, 5, 6, 7, or 8)
- NCOM = depends on the number of commons and is defined in the table belowNote: NCOM is automatically provided by the SLCDC.
For example, if SLCDC_MR.COMSEL is written to ‘0’ (1 common terminal on display device), the SLCDC introduces a divider by 16 so that NCOM = 16. If COMSEL is written to ‘3’ (3 common terminals on display device), the SLCDC introduces a divider by 5 so that the NCOM remains close to 16 (the frame rate is standardized regardless of the number of driven commons).
| Number of Commons | NCOM | Divider |
|---|---|---|
| 1 | 16 | 16 |
| 2 | 16 | 8 |
| 3 | 15 | 5 |
| 4 | 16 | 4 |
| 5 | 15 | 3 |
| 6 | 18 | 3 |
| 7 | 14 | 2 |
| 8 | 16 | 2 |