12.10.9 Peripheral Interrupt Enable Register 7
Note: Bit
PEIE of the INTCON register must be set to enable any peripheral interrupt controlled by
registers PIE1 through PIE7.
| Name: | PIE7 |
| Offset: | 0x009D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLB1IE3 | CLB1IE2 | CLB1IE1 | CLB1IE0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 3 – CLB1IE3 CLB1 Interrupt 3 Enable
| Value | Description |
|---|---|
| 1 | CLB1 interrupt 3 is enabled |
| 0 | CLB1 interrupt 3 is disabled |
Bit 2 – CLB1IE2 CLB1 Interrupt 2 Enable
| Value | Description |
|---|---|
| 1 | CLB1 interrupt 2 is enabled |
| 0 | CLB1 interrupt 2 is disabled |
Bit 1 – CLB1IE1 CLB1 Interrupt 1 Enable
| Value | Description |
|---|---|
| 1 | CLB1 interrupt 1 is enabled |
| 0 | CLB1 interrupt 1 is disabled |
Bit 0 – CLB1IE0 CLB1 Interrupt 0 Enable
| Value | Description |
|---|---|
| 1 | CLB1 interrupt 0 is enabled |
| 0 | CLB1 interrupt 0 is disabled |