12.10.8 Peripheral Interrupt Enable Register 6
Note: Bit
PEIE of the INTCON register must be set to enable any peripheral interrupt controlled by
registers PIE1 through PIE7.
| Name: | PIE6 |
| Offset: | 0x009C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| HLVDIE | ADTIE | ADIE | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 3 – HLVDIE High/Low-Voltage Detect (HLVD) Interrupt Enable
| Value | Description |
|---|---|
| 1 | High/Low-Voltage Detect interrupts are enabled |
| 0 | High/Low-Voltage Detect interrupts are disabled |
Bit 1 – ADTIE ADC Threshold Interrupt Enable
| Value | Description |
|---|---|
| 1 | ADC Threshold interrupts are enabled |
| 0 | ADC Threshold interrupts are disabled |
Bit 0 – ADIE ADC Interrupt Enable
| Value | Description |
|---|---|
| 1 | ADC interrupts are enabled |
| 0 | ADC interrupts are disabled |