12.10.5 Peripheral Interrupt Enable Register 3

Note: Bit PEIE in the INTCON register must be set to enable any peripheral interrupt controlled by registers PIE1 through PIE7.
Name: PIE3
Offset: 0x0099

Bit 76543210 
     PWM2IEPWM2PIEPWM1IEPWM1PIE 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 3 – PWM2IE PWM2 Parameter Interrupt Enable

ValueDescription
1 PWM2 Parameter interrupts are enabled
0 PWM2 Parameter interrupts are disabled

Bit 2 – PWM2PIE PWM2 Period Interrupt Enable

ValueDescription
1 PWM2 Period interrupts are enabled
0 PWM2 Period interrupts are disabled

Bit 1 – PWM1IE PWM1 Parameter Interrupt Enable

ValueDescription
1 PWM1 Parameter interrupts are enabled
0 PWM1 Parameter interrupts are disabled

Bit 0 – PWM1PIE PWM1 Period Interrupt Enable

ValueDescription
1 PWM1 Period interrupts are enabled
0 PWM1 Period interrupts are disabled
Bit PEIE in the INTCON register must be set to enable any peripheral interrupt controlled by registers PIE1 through PIE7.