12.10.16 Peripheral Interrupt Request Register 6
Note: Interrupt flag
bits are set when an Interrupt condition occurs, regardless of the state of its
corresponding enable bit or the Global Enable (GIE) bit. User software may ensure the
appropriate interrupt flag bits are cleared before enabling an interrupt.
| Name: | PIR6 |
| Offset: | 0x0092 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| HLVDIF | ADTIF | ADIF | |||||||
| Access | R/W | R/W/HS | R/W/HS | ||||||
| Reset | 0 | 0 | 0 |
Bit 3 – HLVDIF High/Low-Voltage Detect (HLVD) Interrupt Flag
| Value | Description |
|---|---|
| 1 | High/Low-Voltage Detect interrupt has occurred |
| 0 | High/Low-Voltage Detect interrupt has not occurred |
Bit 1 – ADTIF ADC Threshold Interrupt Flag
| Value | Description |
|---|---|
| 1 | ADC Threshold interrupt has occurred (must be cleared in software) |
| 0 | ADC Threshold interrupt event has not occurred |
Bit 0 – ADIF ADC Interrupt Flag
| Value | Description |
|---|---|
| 1 | ADC interrupt has occurred (must be cleared in software) |
| 0 | ADC interrupt event has not occurred |