42.4.11 Fixed Voltage Reference (FVR) Specifications

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
FVR01VREF_BUF11x1x Gain (1.024V)-4—4.0%VDD ≥ 2.5V, -40°C to 85°C
FVR01AVREF_BUF21x-4—4
FVR02VREF_BUF12x2x Gain (2.048V)-4—4%VDD ≥ 2.5V, -40°C to 85°C
FVR02AVREF_BUF22x-4—4
FVR03VREF_BUF14x4x Gain (4.096V)-6—6%VDD ≥ 4.75V, -40°C to 85°C
FVR03AVREF_BUF24x-6—6
FVR04*TFVRSTFVR Start-up Time—25.0—μs
* These parameters are characterized but not tested.