42.4.1 External Clock/Oscillator Timing Requirements

Figure 42-4. Clock Timing
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
ECL Oscillator
OS1FECLClock Frequency——1MHz
OS2TECL_DCClock Duty Cycle40—60%
ECH Oscillator
OS5FECHClock Frequency——32MHz
OS6TECH_DCClock Duty Cycle40—60%
LP Oscillator
OS7FLPClock Frequency(3)—32100kHz
XT Oscillator
OS8FXTClock Frequency(3)——4MHz
HS Oscillator
OS9FHSClock Frequency(3)——20MHz
Secondary Oscillator
OS13*FSECClock Frequency32.432.76833.1kHz
OS14*CSOSCI/SOSCOParasitic Pin Capacitance—5—pF
OS15A*CLCrystal Load Capacitance——18pF
OS16A*RESEquivalent Series Resistance——100Ω
System Oscillator
OS20FOSCSystem Clock Frequency(2)——32MHz
OS21FCYInstruction Frequency—FOSC/4—MHz
OS22TCYInstruction Period1251/FCY—ns
Note:
  1. Instruction cycle period (TCY) equals four times the input oscillator time base period. All specified values are based on characterization data for that particular oscillator type under standard operating conditions with the device executing code. Exceeding these specified limits may result in an unstable oscillator operation and/or higher than expected current consumption. All devices are tested to operate at “min” values with an external clock applied to OSC1 pin. When an external clock input is used, the “max” cycle time limit is “DC” (no clock) for all devices.
  2. The system clock frequency (FOSC) is selected by the “main clock switch controls” as described in the “Power-Saving Mode Operation” section.
  3. The LP, XT, and HS Oscillator modes require an appropriate crystal or resonator to be connected to the device. For clocking the device with the external square wave, one of the EC mode selections must be used.