42.4.20 Configurable Logic Block (CLB) Characteristics

Standard Operating Conditions (unless otherwise stated)

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
CLB01*TCONFIGCLB Configuration loading time—206—Instruction Cycles (TCY)MD = 'b01,Burst Mode
CLB02*IDD_SYNC_8Synchronous 50% BLE Design - 8 MHz Input Signal(3)—85—μA/MHz (CLB CLK)VDD = 1.8V
CLB02A*—155—μA/MHz (CLB CLK)VDD = 3.0V
CLB02B*—330—μA/MHz (CLB CLK)VDD = 5.5V
CLB03*IDD_SYNC_0Synchronous 50% BLE Design - 0 MHz Input Signal(3)—45—μA/MHz (CLB CLK)VDD = 1.8V
CLB03A*—95—μA/MHz (CLB CLK)VDD = 3.0V
CLB03B*—205—μA/MHz (CLB CLK)VDD = 5.5V
CLB04*IDD_ASYNCAsynchronous 50% BLE Design(3)—40—μA/MHzVDD = 1.8V
CLB04A*—90—μA/MHzVDD = 3.0V
CLB04B*—200—μA/MHzVDD = 5.5V

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. For CLB application analysis tools and information, please refer to logic.microchip.com/clbsynthesizer/
  2. When calculating CLB timing, I/O pad timing should also be considered. Please refer to I/O and CLKOUT Timing Specifications for I/O timing specifications.
  3. 50% BLE utilization, no input synchronization, -40°C to 125°C.