42.4.10 Comparator Specifications

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
CM01VIOFFInput Offset Voltage—-12.0±50.0mVVICM = VDD/2
CM02VICMInput Common Mode RangeGND—VDDV
CM03*CMRRCommon Mode Input Rejection Ratio—50.0—dB
CM04*VHYSTComparator Hysteresis10.0—50.0mVVICM = VDD/2
CM05*TRESP(1)Response Time, Rising Edge—96.0—nsSP = 0
CM05A*Response Time, Falling Edge—145—ns
CM05B*Response Time, Rising Edge—155—nsSP = 1
CM05C*Response Time, Falling Edge—200—ns

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Response time measured with one comparator input at VDD/2, while the other input transitions from VSS to VDD.