42.4.12 Timer0 and Timer1 External Clock Requirements

Standard Operating Conditions (unless otherwise stated)

Operating Temperature: -40°C≤TA≤+125°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
40*TT0HT0CKI High Pulse Width0.5*TCY+20——nsNo Pre-scaler
40A*10——nsWith Pre-scaler
41*TT0LT0CKI Low Pulse Width0.5*TCY+20——nsNo Pre-scaler
41A*10——nsWith Pre-scaler
42*TT0PT0CKI PeriodGreater of: 20 or (TCY+40)/N——nsN = Pre-scale value
45*TT1HT1CKI High Time0.5*TCY+20——nsSynchronous, no Pre-scaler
45A*15——nsSynchronous, with Pre-scaler
45B*30——nsAsynchronous
46*TT1LT1CKI Low Time0.5*TCY+20——nsSynchronous, no Pre-scaler
46A*15——nsSynchronous, with Pre-scaler
46B*30——nsAsynchronous
47*TT1PT1CKI Input PeriodGreater of: 30 or (TCY+40)/N——nsSynchronous, N = Pre-scale value
47A*60——nsAsynchronous
49*TCKEZTMR1Delay from External Clock Edge to Timer Increment2*TOSC—7*TOSC—Timers in Sync mode

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Figure 42-11. Timer0 and Timer1 External Clock Timings