1.1.10 Transport/UseLock
The general purpose usage of the device is prohibited until the device is cryptographically enabled. The cryptographic operation is performed with a shared secret, available from the host, and stored in the device slot. Once the operation is successful, the ATECC608B can be used normally.