1.1.11 Power Reduction
The ATECC608B provides an option for reducing power consumption. The power consumption is reduced at the cost of command execution times. The mode has been developed for applications where power is extremely critical and slower execution times can be tolerated. For more information, see Section Configuration Zone Updates.