1.1.9 Counter Match
The counter match function provides a mechanism for altering the limit to which the first monotonic counter (Counter 0) can be incremented. The key usage can be connected to the counter to prevent its use when Counter 0 reaches the limit value of the counter match slot. The counter match value in the slot can be changed any number of times and, for each change, Counter 0 gets linked to the new limit.