1.1.7 Volatile Key Usage Permission
The volatile key is used to control the state of the Persistent Latch. The volatile key must be the secret that is shared between the MCU and the device. The cryptographic operation is performed between the host and the device with the volatile key. If successful, the Persistent Latch can be set, thus enabling the keys in the slot that are attached to the Persistent Latch.