1.1.4 Self-Test
The ATECC608B provides a mechanism to test the
internal cryptographic algorithms. It supports the self validation testing of the
Symmetric HASH Algorithm (SHA), AES, Random Number Generator (RNG), Elliptic Curve
Diffie-Hellman (ECDH), Elliptic Curve Digital Signature Algorithm (ECDSA) verify and
ECDSA sign functions. The self test can be run automatically on device power-up or
wake-up or initiated by the SelfTest command from the host.