13.2.13 Toolbar Features
Toolbars have the following features:
- Hover the cursor over an icon to pop up the icon function.
- Click and drag the toolbar to another location in the toolbar area.
- Right click in the toolbar area to show/hide a toolbar or change the contents of some toolbars.
- Select to show/hide a toolbar, change the contents of some toolbars or create a custom toolbar.