13.2 Toolbars
MPLAB X IDE displays different toolbars depending on which features or tools you are using. The icons in these toolbars provide shortcuts to routine tasks.
The following toolbars (except for the Editor toolbar) are displayed at the top of the IDE window and may be shown/hidden or customized from the View menu.
The following is useful when working with toolbars: