13.2.14 Customize Toolbars
You can customize MPLAB X IDE toolbars using the Customize Toolbars window. Select to open the window.
Available icons include Clean Only, Run, Set PC to Cursor, etc.
| Customization | Action |
|---|---|
| Add a function to a toolbar | Drag an icon from the Customize Toolbars window to a toolbar. |
| Remove a function from a toolbar | Drag an icon from a toolbar to the Customize Toolbars window. |
| Add your own toolbar | Click New Toolbar and name the new toolbar. |
| Change toolbar icon size |
|
| Revert to default toolbar | Click Reset Toolbars. |