13.2.12 Plugin Toolbars
When a plugin application is installed, any associated toolbar will also be installed.
Currently the following plugins are included as part of MPLAB X IDE. For more information, see the documentation for each plugin.
| Toolbar Icon | Plugin Name | Description |
|---|---|---|
![]() | MPLAB Data Visualizer | Open MPLAB Data Visualizer in an MPLAB X IDE window. See the icon drop-down menu for additional options. |
![]() | MPLAB Code Configurator (MCC) Content Manager | Open the MCC Content Manager in an MPLAB X IDE
window. The type of project device will determine the content loaded.
For help, click . |
![]() | MPLAB Discover | Open MPLAB Discover examples and other content in an MPLAB X IDE window. |