8.5.2 Dashboard Sidebar Buttons
Buttons on the left side of the Dashboard window provide access to functions.
| Button Icon | Function |
|---|---|
![]() | Project
Properties Displays the Project Properties window. |
![]() | Refresh
Debug Tool Status Click this to see hardware debug tool details. |
![]() | Toggle
Software Breakpoint – Enabled/Disabled Click to alternately enable or disable software breakpoints. The state of this feature is shown in the icon:
|
![]() | Open
Device Data sheets Get a device data sheet from the Microchip web site: Click to either open a saved, local data sheet or open a browser to go to the Microchip web site to search for a data sheet. |
![]() | Compiler
Help Click to open the Master Index (if available) for documents in the docs folder of the compiler installation directory. |