2.3.9.2 Timing Characteristics

The following table lists the timing characteristics of 1.8V LVCMOS.

Table 2-33. 1.8V LVCMOS I/O Module Worst-Case Commercial Conditions VCCA = 1.425V, VCCI = 1.7V, TJ = 70 °C
ParameterDescription–2 Speed–1 SpeedStd SpeedUnits
Min.Max.Min.Max.Min.Max.
LVCMOS18 Output Module Timing
tDPInput buffer—3.26—3.71—4.37ns
tPYOutput buffer—4.55—5.18—6.09ns
tENZLEnable to pad delay through the output buffer—Z to low—2.82—2.83—2.84ns
tENZHEnable to pad delay through the output buffer—Z to high—3.43—3.45—3.46ns
tENLZEnable to pad delay through the output buffer—low to Z—6.01—6.85—8.05ns
tENHZEnable to pad delay through the output buffer—high to Z—6.73—7.67—9.01ns
tIOCLKQSequential Clock-to-Q for the I/O input register—0.67—0.77—0.90ns
tIOCLKYClock-to-output Y for the I/O output register and the I/O enable register—0.67—0.77—0.90ns
tSUDData input set-up—0.23—0.27—0.31ns
tSUEEnable input set-up—0.26—0.30—0.35ns
tHDData input hold—0.00—0.00—0.00ns
tHEEnable input hold—0.00—0.00—0.00ns
tCPWHLClock pulse width high to low0.39—0.39—0.39—ns
tCPWLHClock pulse width low to high0.39—0.39—0.39—ns
tWASYNAsynchronous pulse width0.37—0.37—0.37—ns
tREASYNAsynchronous recovery time—0.13—0.15—0.17ns
tHASYNAsynchronous removal time—0.00—0.00—0.00ns
tCLRAsynchronous Clear-to-Q—0.23—0.27—0.31ns
tPRESETAsynchronous Preset-to-Q—0.23—0.27—0.31ns